text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3142T2P62XHAXGE000

Catalog No. : 3142T2P62XHAXGE000

Description:  MULTIWAY, DBL SIDED, 15KV, SWGEAR

UPC: 75114277099

Multi-Way Switchgear, Double-Sided Padmount, 3-Phase, 15kv/12.5kA, 4-Way, 2-Source Way - 3-Phase MVS Switch - 600 Amp Bushing Interface - No Source Control. 2-Load Way - 3-Phase MVI Fault Interrupter - 200 Amp Bushing Well Interface - SEL751A Relay Control. One 15kV PT. No Cam-Ops / Integral Position Indicator. Enclosure - Stainless Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar. Engish Labels and Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Enclosure

Stainless Steel

Classifications

Brand Name

Elastimold