text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3142T2G66XHAXAE000

Catalog No. : 3142T2G66XHAXAE000

Description:  MULTI-WAY,DOUBLE SIDED,15KV,4WAY

UPC: 75114355971

Multi-Way, Double-Sided Padmount, 15kv/12.5ka, 4-Ways, 2-Source Ways, Source Component- MVS3 with 600 Amp Bushings, Source Control- None, 2-Load Ways, Load Component- MVI3 qith 600 Amp Bushings, 12/24VDC Motor, And Voltage Sensors, Load Control- Sel 751A Relay (Standard), PT- (1)15kV PT (7000-7620 Vac (WYE)), Enclosure- Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar (standard), Language- English Labels And Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold