text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3142H2P62HHXXBS000

Catalog No. : 3142H2P62HHXXBS000

Description:  MULTIWAY, DOUBLE SIDED, 4WAY, 15KV

UPC: 75114306898

Multi-Way Switchgear, Double-Sided Padmount, 3-Phase, 15kv/12.5kA, 4-Way, 2-Source Ways - 3-Phase MVS Switch with Motor And Voltage Sensor - 600 Amp Bushing Interface - SEL751A Relay Control. 2-Load Way - 3-Phase MVI Fault Interrupter - 600 Amp Bushing Interface - SEL751A Relay Control. No PT to Power Control. No Cam-Ops / Integral Position Indicator. Enclosure Mild Steel, Munsell Canadian Green 9GY 1.5/2.6 and Flat Ground Bar. Spanish Labels and Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Enclosure

Steel

Classifications

Brand Name

Elastimold