Catalog No. : 3142
Description: 3 INCH TITE BITE 90 DEG INSUL
UPC: 786210031422
Metal-Clad and Armored Cable Fitting, 90 Degree Bend, Trade Size 3 Inch, Knockout Size 3 Inch, Cable Range 3.312 to 3.562 Inch, Malleable Iron with Zinc Plating, Nylon Insulated
View More
View Less
For more info visit:
electrification.us.abb.com
- All the advantages of the straight connector with only one screw to tighten, except in the larger sizes where there are two.
- A peep hole on top provides for easy inspection of the ABC bushing.
- Narrow design makes it easy to install connectors in adjacent knockouts.
- To connect and effectively bond armored cable or flexible metal conduit to a box or an enclosure.
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| CSA | 2884 | 441401 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
3 inch |
|
Model |
90°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Other |
|
Thread length |
25.4 mm |
Documents/Support Tools
|
Sales Drawing |