text.skipToContent text.skipToNavigation

Catalog No. : 314

Description:  2 1/2 STR TITE-BITE CONN NON-INSUL

UPC: 786210003146

Metal-Clad and Armored Cable Fitting, Straight, Trade Size 2-1/2 Inch, Knockout Size 2-1/2 Inch, Cable Range 2.812 to 3.062 Inch, Malleable Iron with Zinc Plating
View More View Less
For more info visit:  electrification.us.abb.com
  • For use with Armored Cable and Flexible Metal Conduit

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 4484 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

2 1/2 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Other

Material housing

Other

Thread length

71.43 mm

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Sales Drawing

Click here