text.skipToContent text.skipToNavigation

Catalog No. : 3139

Description:  1.5 INCH TITE BITE 90 DEG INSUL

UPC: 786210031392

Metal-Clad and Armored Cable Fitting, 90 Degree Bend, Trade Size 1-1/2 Inch, Knockout Size 1-1/2 Inch, Cable Range 1.812 to 2.031 Inch, Malleable Iron with Zinc Plating, Nylon Insulated
View More View Less
For more info visit:  electrification.us.abb.com
  • All the advantages of the straight connector with only one screw to tighten, except in the larger sizes where there are two.
  • A peep hole on top provides for easy inspection of the ABC bushing.
  • Narrow design makes it easy to install connectors in adjacent knockouts.
  • To connect and effectively bond armored cable or flexible metal conduit to a box or an enclosure.

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A -325 N/A
CSA 2884 441401 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 1/2 inch

Model

90°-elbow

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Other

Material housing

Other

Thread length

30.16 mm

Documents/Support Tools

Sales Drawing

Click here