text.skipToContent text.skipToNavigation

Catalog No. : 3137W-72

Description:  100A,PLG,3P3W,AT,480VAC

UPC: 708917148654

Plug, 100 Amps, 3 Pole 3 Wire, 480VAC
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

3