Catalog No. : 3137-50
Description: 1 TITE BITE 90 DEG INSUL BULK PACK
UPC: 786209994011
- All the advantages of the straight connector with only one screw to tighten, except in the larger sizes where there are two.
- A peep hole on top provides for easy inspection of the ABC bushing.
- Narrow design makes it easy to install connectors in adjacent knockouts.
- To connect and effectively bond armored cable or flexible metal conduit to a box or an enclosure.
Descriptors
|
Category |
Flex connectors |
|
Special Features |
By Far The Easiest and Best to Install When Making Sharp Bends At The Enclosure or Equipments. |
|
Application |
For Use with Armored Cable and Flexible Metal Conduit. |
Specifications
|
Conductor Range |
1.250 to 1.468 Inch |
|
Material |
Malleable Iron |
|
Finish |
Electro Zinc Plated |
|
Color |
Metallic |
|
Insulation |
Nylon |
Classifications
|
Brand Name |
T&B Cord & Cable Fittings |
|
Standard |
UL E23018 |
Dimensions
|
Size |
1 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E1383 | N/A | N/A | N/A | N/A |
| UL | E23018 | N/A | N/A | N/A | N/A |
|
Nominal size in inch |
1 inch |
|
Model |
90°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Other |
Documents/Support Tools
|
Sales Drawing |