text.skipToContent text.skipToNavigation

Alternate Catalog No. : 3135 CONDUIT CAP

Catalog No. : 3135CONDUITCAP

Description:  FS PIPE/CONDUIT SEAL 350-2000 3 IPS

UPC: 783786766086

Flood Seal, Pipe/Conduit Seal, 350 - 2000 kcmil, .830 inch to 2.234 inch, 3 Inch IPS (pipe size)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rubber molded seal

Special Features

Fits 3 inch Pipe, 1 Outlet for Conductor Size 350 to 2000 kcmil

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

3-39/64 in

Size

Base Length 2-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant