Alternate Catalog No. : 3135-6 CONDUIT CAP
Catalog No. : 3135-6CONDUITCAP
Description: CONDUIT CAP
UPC: 75114295697
EPDM Rubber Conduit Cap for 3 inch PVC Pipe, 9.325 inches Long, Fits O.D. Range 3.50-3.75 inch, EPDM Rubber, less than 1000 Volts.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable end sleeve |
|
Application |
Fits OD Range 3.5 to 3.75 inch |
Specifications
|
Insulation |
Yes, EPDM Rubber |
|
Material |
EPDM Rubber |
|
Color |
Black |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
350 to 2000 kcmil |
|
Size |
9.34 inch |