text.skipToContent text.skipToNavigation

Catalog No. : 3134WR

Description:  100A,REC,4P4W,AT,480V,JB,AA,REV

UPC: 708917145455

Reverse Service Receptacle with Flap Cap, Angle Adapter, and Junction Box, 100Amp, 4 Pole 4 Wire, 480 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4