text.skipToContent text.skipToNavigation

Catalog No. : 3134-72

Description:  100A,REC,3P4W,AT,480V,JB,AA,FC

UPC: 708917143987

Receptacle with Junction Box, 20 Degree Angle Adapter, and Flap Cap, 100 Amps, 3 Pole 4 Wire, 480VAC
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3