Catalog No. : 3133-6
Description: FLOODSEAL 2-1/2IN 300-1500 LEN6-1/8
UPC: 783786766079
Flood-Seal Pipe/Conduit Seals, pipe size 2-1/2, conductor range 300-1500, decimal range .760-1.880, outside body - length 6-1/8 inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Rubber molded seal |
|
Special Features |
Fits 2-1/2 inch Pipe, 1 Outlet for Conductor Sizes 300 to 1500 kcmil |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Outside Diameter |
3 in |
|
Size |
Base Length 6-1/8 in |