text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3132T1P66XFXXAE000

Catalog No. : 3132T1P66XFXXAE000

Description:  MULTIWAY,DOUBLE-SIDED,3-WAY,15KV

UPC: 75114371612

Multiway, Double-Sided Padmount, 15kV/12.5kA, 3-Ways, 2-Source Ways, Source Component: MVS3 with 600 Amp Bushings, Source Control: None, 1-Load Way, Load Component: MVI3 with 600 Amp Bushings, Load Control: Elastimold 80 Control, Enclosure: Galvanized, Munsell Green 7GY 3.29/1.5 and Round Ground Bar (Standard), English Labels and Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold