text.skipToContent text.skipToNavigation

Alternate Catalog No. : TD3132H1P66GHEFAE000

Catalog No. : 3132H1P66GHEFAE000

Description:  AUTOTRANSFER,DOUBLE-SIDED,15KV,3WAY

UPC: 75114350310

Automatic Transfer, Double-Sided Padmount, 15KV/12.5KA, 3-Ways, 2-Source Ways, Source Component- MVS3 with 600 Amp Interfaces, 12/24VDC Motor, and Voltage Sensors, Source Control- SEL 451-5 (04515221XB4X13341XXXX), 1-Load Way, Load Component- MVI3 with 600 Amp Interfaces, Load Control- SEL 751A (751A52B1B0X71811230), Accessories- Position Indications all Ways, Enclosure- Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar (Standard), English Labels and Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold