text.skipToContent text.skipToNavigation

Alternate Catalog No. : TD3132H1P66AIEXAE000

Catalog No. : 3132H1P66AIEXAE000

Description:  ATS DBL-SIDED PDM 3-WAYS 15KV 600A

UPC: 75114242776

Automatic Transfer Double-Sided Padmount, Three-phase 15kV, 95KS BIL, Three-ways, Galvanized Steel Enclosure, Round Ground Bar
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold