text.skipToContent text.skipToNavigation

Alternate Catalog No. : MV3131T2T22XXXFXE000

Catalog No. : 3131T2T22XXXFXE000

Description:  MULTIWAY,VAULT,15KV,3WAY

UPC: 75114344975

Multi-Way, Dry Vault, 15kV/12.5kA, 3-Ways, 1-Source Way, Source Component- MVS3 with 200 Amp Bushing Well Interfaces, Source Control- None, 2-Load Ways, Load Component- MVS3 with 200 Amp Bushing Well Interfaces, Load Control- None, Accessories- Position Indicators All Ways, English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Mounting

Subsurface

Enclosure

None

Classifications

Brand Name

Elastimold