text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3131T2P66XHAXAE000

Catalog No. : 3131T2P66XHAXAE000

Description:  3PH 15KV 3WY SWGR DSPM 1T2P66XHAXAE

UPC: 75114248846

Multi-Way Switchgear, Double-Sided Padmount, 3-Phase, 15kV/12.5kA, 3-Ways, 1-Source Way - 3-Phase MVS Switch - 600 Amp Bushing Interface - No Source Control. 2-Load Ways - 3-Phase MVI Fault Interrupter - 600 Amp Bushing Interface - SEL 751A Relay Control. One 15 kV PT. No Cam-Op or Integral Position Indicator. Enclosure Mild Steel, Munsell Green 7GY 3.29/1.5 and Flat Ground Bar. Engish Labels and Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Enclosure

Steel

Classifications

Brand Name

Elastimold