text.skipToContent text.skipToNavigation

Alternate Catalog No. : MP3131T2P62XIXXHS000

Catalog No. : 3131T2P62XIXXHS000

Description:  MULTIWAY, SINGLE SIDED PADMOUNT

UPC: 75114275385

Multi-way Switchgear, Single Sided Padmount, 3-Phase, 15.0 kv/12.5kA, 3-Ways, 1 Source Ways, Source Way Component - 3-Phase MVS Switch, 2 Load Ways, Load Way Compenent - 3-Phase MVI Fault Interrupter, Source way Interface - 600 Amp Bushing Interface, Load Way Interface - 200 Amp Bushing Well Interfaces, Control Type and Logic (Source Side) - None, Control Type and Logic (Load Side) - Internal Control, Solid Dielectric PT to Power the SEL Control - None, CAM-OP and Integral Position Indicator - none, Enclosure Material, Enclosure Color and Ground Bar - Stainless Steel, Munsell Canadian Green 9GY 1.5/2.6 and Round Ground Bar, Spanish Labels and Instuctions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Single Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Mounting

Single Sided Padmount

Enclosure

Stainless Steel

Classifications

Brand Name

Elastimold