text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3131P2P22IIXXAE000

Catalog No. : 3131P2P22IIXXAE000

Description:  MULTIWAY,DOUBLE-SIDED,15KV,3WAY

UPC: 75114328661

Multi-way Switchger, Double-Sided, 3 Phase, 15KV/12.5kA, 3-Way, 1 Source Way - 3-Phase MVI Fault Interrupter, 2 Load Ways - 3-Phase MVI Fault Interrupter, 200 Amp Bushing Well Interfaces for both Source and Load Ways, Internal Controls, Mild Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar (Standard), English Labels and Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Mounting

Double Sided Padmount

Enclosure

Steel

Classifications

Brand Name

Elastimold