text.skipToContent text.skipToNavigation

Catalog No. : 31311

Description:  LOCKTITE CU PIGTAIL CONN 4-2

UPC: 786210313115

Locktite Copper Pigtail Connector, Conductor Range 4-2, Wrench Torque 125 In/Lbs
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy installation. High conductivity. Wide cable range.

Descriptors

Category

Mechanical connectors

Special Features

Easy installation. High conductivity. Wide cable range.

Specifications

Material

Copper

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

Sales Drawing

Click here