Catalog No. : 31267
Description: LOCKTITE CU FEM STUD CONN 2/0-4/0
UPC: 786210312675
Locktite Copper Female Stud Connector for Conductor Range 2/0 to 4/0
View More
View Less
For more info visit:
electrification.us.abb.com
- Fast, simple installation. Convenient pigtail is easy to take.
- Standard tapping shown in diagrams. Other tapping to meet specific requirements available on request.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Fast, simple installation. Convenient pigtail is easy to take. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |