text.skipToContent text.skipToNavigation

Catalog No. : 31253

Description:  BZ GRND CLAMP 6-2 1-1/2IN HOOK

UPC: 786210312538

Bronze Ground Relief Clamp, 1-1/2 Inch Hook Type, Wire Range #6 - 2 AWG
View More View Less
For more info visit:  electrification.us.abb.com
  • Ground clamps for K and L Grade Copper tubing only.

Descriptors

Category

Mechanical connectors

Application

Ground clamps for K and L Grade Copper tubing only.

Specifications

Material

Bronze

Classifications

Brand Name

Blackburn

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503000 622302 N/A N/A N/A