text.skipToContent text.skipToNavigation

Catalog No. : 3124W-78

Description:  60A,REC,4P4W,AT,480VAC,JB,AA,FC

UPC: 708917178095

Receptacle with Junction Box, Angle Adapter, and Flap Cap, 60 Amps, 4 Pole 4 Wire, 480VAC
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4