Catalog No. : 3124
Description: 4 INCH INSUL TITE BITE CONNECTOR ST
UPC: 786210031248
Metal-Clad and Armored Cable Fitting, Straight, Trade Size 4 Inch, Knockout Size 4 Inch, Cable Range 4.120 to 4.560 Inch, Malleable Iron with Zinc Plating, Nylon Insulated
View More
View Less
For more info visit:
electrification.us.abb.com
- The tough lining of insulation and the Tite-Bite principles make these connectors a must when conductors are subject to conditions of vibration or strain.
- To connect and effectively bond armored cable or flexible metal conduit to a box or an enclosure.
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Other |
|
Total length |
63.5 mm |
Documents/Support Tools
|
Sales Drawing |