text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3121T1X6XXXXBAE000

Catalog No. : 3121T1X6XXXXBAE000

Description:  DBL SIDE PADMT SWGR,3PH,15KV,2WAY

UPC: 75114229166

Multi-Way Switchgear, Double-Sided Padmount, 3-Phase, 15kv/12.5kA, 2-Way, 1-Source Way - 3-Phase MVS Switch - 600 Amp Bushing Interface - No Source Control. 1-Load Way - No Components - No-Interface - No Control. No PT to Power Control. No Cam-Op or Integral Position Indicator. Enclosure Mild Steel, Munsell Canadian Green 9GY 1.5/2.6 and Flat Ground Bar. Engish Labels and Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Enclosure

Steel

Classifications

Brand Name

Elastimold