text.skipToContent text.skipToNavigation

Alternate Catalog No. : MP3121T1X2XXXXXAE000

Catalog No. : 3121T1X2XXXXXAE000

Description:  MULTIWAY,SINGLE-SIDED PADMOUNT,15KV

UPC: 75114372145

Multiway, Single-Sided Padmount, 15kV/12.5kA, 1-Way, 1-Source Way, Source Component- MVS3 with 200 Amp Bushing Wells, Source Control- None, No Load-Ways, Enclosure- Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar (Standard), English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Single Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Mounting

Single Side Padmount

Enclosure

Galvanized Steel

Classifications

Brand Name

Elastimold