text.skipToContent text.skipToNavigation

Alternate Catalog No. : MD3121T1P66XHAXAE000

Catalog No. : 3121T1P66XHAXAE000

Description:  MULTIWAY,DOUBLE-SIDED,15KV,2-WAY

UPC: 75114392068

Multiway, Double-Sided Padmount, 15kV/12.5kA, 2-Way, Source Ways: 1, Source Component: MVS3 with 600 Amp Bushings, Source Control: None, Load Ways: 1, Load Component: MVI3 with 600 Amp Bushings, Load Control: SEL-751A (751A52B1B0X71811230), PT: (1) 15kV WYE PT (7,000-7,620VAC), Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar ( Standard ), English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Enclosure

Galvanized Steel

Classifications

Brand Name

Elastimold