Alternate Catalog No. : MV3121T1P22XIXFXE000
Catalog No. : 3121T1P22XIXFXE000
Description: MULTIWAY,VAULT,15KV,2WAY
UPC: 75114344968
Mutli-Way, Dry Vault, 15kV/12.5kA, 2-Ways, 1-Source Way, Source Component- MVS3 with 200 Amp Bushing Well Interfaces, Source Control- None, 1-Load Way, Load Component- MVI3 with 200 Amp Bushing Well Interfaces, Load Control- Elastimold Internal Control, Accessories- Position Indicators All Ways, English Labels and Instructions
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Switchgear systems |
|
Special Features |
2-Way |
|
Application |
Subsurface - Dry Vault |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
200 A |
|
Phase |
3-Phase |
|
Mounting |
Subsurface |
|
Enclosure |
None |
|
Operating Temperature |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |