text.skipToContent text.skipToNavigation

Alternate Catalog No. : MP3121B1R66XHXXAE000

Catalog No. : 3121B1R66XHXXAE000

Description:  MULTIWAY,SINGLE-SIDED,15KV,2-WAY

UPC: 75114405928

Single-Sided Padmount Switchgear, Three-Phase, 15kV, Two-Way, with (1) Source Way, Solid Tap/Direct Bus Connection, (1) Load Way - 3-Phase MVI Fault Interrupter with Motor, 600 Amp Bushing for Both Source and Load Way Interface, No Source Controls, SEL 751A Relay Load Control, No Solid Dielectric PT to Power Source, No Cam-Op and Integral Position Indicator, Enclosure - Mild Steel, Munsell Green 7GY 3.29/1.5 and Flat Ground Bar, English Labels.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

2-Way

Application

Single Sided, 3-Phase

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3

Mounting

Single Side Padmount

Enclosure

Galvanized Steel

Classifications

Brand Name

Elastimold