text.skipToContent text.skipToNavigation

Catalog No. : 31215

Description:  GRND CLAMP CU TUBE 6-2 W/STRAINREL

UPC: 786210312156

Ground Clamp for K&L Grade Copper Tubing Only, Wire Range 6 - 2, Water Pipe Size, Strain Relief Grounding
View More View Less
For more info visit:  electrification.us.abb.com
  • Ground clamps for K and L Grade Copper tubing only.

Descriptors

Category

Mechanical connectors

Application

Ground clamps for K and L Grade Copper tubing only.

Specifications

Material

Bronze

Number Of Mounting Holes

1

Mounting Hole Spacing

1 in

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

7/8 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant