Catalog No. : 3121
Description: 2-1/2IN STR TITE-BITE CONNECTOR
UPC: 786210031217
Metal-Clad and Armored Cable Fitting, Straight, Trade Size 2-1/2 Inch, Knockout Size 2-1/2 Inch, Cable Range 2.812 to 3.062 Inch, Malleable Iron with Zinc Plating, Nylon Insulated
View More
View Less
For more info visit:
electrification.us.abb.com
- The tough lining of insulation and the Tite-Bite principles make these connectors a must when conductors are subject to conditions of vibration or strain.
- To connect and effectively bond armored cable or flexible metal conduit to a box or an enclosure.
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441401 | N/A | N/A | N/A |
| CSA | 4484 | 441401 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
2 1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Other |
|
Total length |
60.32 mm |
Documents/Support Tools
|
Sales Drawing |