text.skipToContent text.skipToNavigation

Catalog No. : 3117

Description:  1 INCH INSUL TITE BITE CONNECTOR ST

UPC: 786210031170

Metal-Clad and Armored Cable Fitting, Straight, Trade Size 1 Inch, Knockout Size 1 Inch, Cable Range 1.250 to 1.468 Inch, Malleable Iron with Zinc Plating, Nylon Insulated
View More View Less
For more info visit:  electrification.us.abb.com
  • The tough lining of insulation and the Tite-Bite principles make these connectors a must when conductors are subject to conditions of vibration or strain.
  • To connect and effectively bond armored cable or flexible metal conduit to a box or an enclosure.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441401 N/A N/A N/A
CSA 4484 441401 N/A N/A N/A
UL E1383 N/A 1999-01-05 N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Other

Material housing

Other

Total length

30.96 mm

Documents/Support Tools

Sales Drawing

Click here