text.skipToContent text.skipToNavigation

Catalog No. : 3116A0011P1

Description:  NUT PLATE, 1.5 IN. OD X .25 IN. T

UPC: 783786605781

Nut Plate, 1.5 Inch Outside Diameter X .25 Inch thick. Two 3/8 - 16 UNC-2B Tapped Holes after Galvanized on .860 inch Center, Material - Hot Rolled Steel.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Nutplate nuts

Specifications

Material

Hot Rolled Steel.

Classifications

Brand Name

Joslyn

Dimensions

Diameter

1.5 in