text.skipToContent text.skipToNavigation

Catalog No. : 3114-45

Description:  30A,REC,3P4W,AT,480VC,JB,AA,FC,45DE

UPC: 708917148852

Plug with Flap Cap, Angle Adapter, and Junction Box, 30Amp, 3 Pole 4 Wire, 480 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3