Catalog No. : 3110-C
Description: 3/8IN STR ARMOR INSUL TITEBITE CONN
UPC: 786210360805
Armored Cable/ Flexible Conduit Tite-Bite Connector - Insulated, 1/2 Inch Knockout, Cable Opening .470 Inch to .660 Inch, CSA Certified for 3/8 Inch Aluminum and Steel Flexible Metal Conduit and Armored Cable, UL Listed for 3/8 Inch FERWFMC, ALRWFMC, AC, and MC (MCC and MCI) Dry Locations, Straight
View More
View Less
For more info visit:
electrification.us.abb.com
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441401 | N/A | N/A | N/A |
| CSA | 4484 | 441401 | N/A | N/A | N/A |
| UL | E1383 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Other |
|
Total length |
11.11 mm |
Documents/Support Tools
|
Sales Drawing |