text.skipToContent text.skipToNavigation

Catalog No. : 31040FW-C

Description:  SILICONE BRONZE FLAT WASHER 5/16 IN

UPC: 783786433575

Type FW - Silicon Bronze Flat Washer - Bolt Size 5/16 Inch, Thickness .064 Inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Flat washers

Specifications

Material

Bronze

Fits Bolt Sizes

5/16 Inch

Classifications

Brand Name

Blackburn

Dimensions

Thickness

0.336 in

Outside Diameter

5/16 in

Inside Diameter

7/8 in

Depth

0.064 in , 1.63 mm

ETIM EC000098 Washer

Inner diameter

22.35 mm

Inner diameter

0.88 inch

Outer diameter

7.87 mm

Outer diameter

0.31 inch

Thickness

8.53 mm

Thickness

0.336 inch

Material

Other

Material quality

Other