Catalog No. : 3101Q0119G1
Description: 1PH VBM,38KV600A,125VDC CTRL W/CBLE
UPC: 783786852390
Single phase VBM, 38kV, 600 Amp with VBM control cabinet, 125 VDC, aluminum enclosure, low energy, under voltage trip, heater, counter and fuse disconnect, and 17.5 foot, 15 pin, control cable. This switch carries current.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Application |
Single Phase |
Specifications
|
Voltage Rating |
38 kV |
|
Current Rating |
600 A |
Classifications
|
Brand Name |
Joslyn |