Catalog No. : 31007UAL
Description: LOCKTITE CU 1HL 90D UPRIGHT LUG 4-1
UPC: 786210802626
Locktite Copper One-Hole 90 Degree Upright Lug for Conductor Range 4-1 AWG
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy installation. High conductivity. Wide cable range.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Easy installation. High conductivity. Wide cable range. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |