text.skipToContent text.skipToNavigation

Catalog No. : 31007-CK

Description:  LOCK TITE

UPC: 786210310077

Locktite Copper One-Hole Lug for Conductor Range #4 - #1 AWG or 50 - 75 NAVY. Length 1-5/8 inch, Width 5/8 inch, Pad Thickness 7/32 inch. Pad Length 13/16 inch. Bolt Size 1/4 inch, Height 1 inch.
View More View Less
For more info visit:  electrification.us.abb.com
  • Easily installed with key wrench. Convenient peephole permits easy inspection.
  • Saddle and Cable socket make direct, all-around, low-resistance contact with cable.

Descriptors

Category

Mechanical connectors

Special Features

Easily installed with key wrench. Convenient peephole permits easy inspection.

Specifications

Material

Copper

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A