Catalog No. : 31005-TB
Description: LUG, LOCK TITE
UPC: 786210310053
Locktite Copper One-Hole Lug for Conductor Range #8 - #4 AWG or 23 - 40 NAVY. Length 1-1/8 inch, Width 1/2 inch, Pad Thickness 1/8 inch. Pad Length 5/8 inch. Bolt Size 1/4 inch, Height 17/32 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Easily installed with key wrench. Convenient peephole permits easy inspection.
- Saddle and Cable socket make direct, all-around, low-resistance contact with cable.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Easily installed with key wrench. Convenient peephole permits easy inspection. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503000 | 622302 | N/A | N/A | N/A |
| CSA | 7222000 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |