text.skipToContent text.skipToNavigation

Catalog No. : 31003BT

Description:  COPPER NO HOLE LUG 14-8

UPC: 786210914602

Blind Tongue Lug, Copper, Cable Size #14-#8 AWG. Length 1-1/8 inch, Height 15/32 inch, Width 1/2 inch. Pad Thickness 1/8 inch. No Holes in Pad. Includes Slotted Head Screw.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mechanical connectors

Specifications

Finish

Bronze Plated

Number Of Mounting Holes

1

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

1/4 in