Catalog No. : 3073
Description: AL SECONDARY BUS EXTEN - 12 HOLE
UPC: 783786766055
Aluminum Secondary Bus Extension Plate 4 inch wide x 10.75 inch long x .75 inch thick - Total 12 Holes - Two rows of 6 holes spaced 1.75 inch center to center - Tapped Hole size 1/2-13 UNC-2B. Includes Four Aluminum Studs - 1/2 Inch x 4.75 inch - installed on one end.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes 4 Aluminum Studs 1/2 inch x 4.75 inch |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4 inch x 10.75 inch x .75 inch |