text.skipToContent text.skipToNavigation

Catalog No. : 3070B1336P5

Description:  SURGE ARRESTER FOR MVR

UPC: 75114424431

Surge Arrester for MVR Recloser, Rated 18 kV, 15.3 kV MCOV. 11.6 inch Height with Insulator Base Bracket. 9.5 inches Center line to Center line, 7.5 inches Center line to Ground. 25.2 inch Leakage Distance Terminal to Base. Rated Voltage 18 kV. Recommended Torque 1/2-13 Bolt Size at 20 foot pounds.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Surge arrestor

Specifications

Voltage Rating

18 kV

Classifications

Brand Name

Elastimold

Dimensions

Size

Height 11.6 in