text.skipToContent text.skipToNavigation

Catalog No. : 3070B1336P10

Description:  21KV MVR SURGE ARRESTER, 17MCOV

UPC: 75114413053

21 kV MVR Surge Arrester, 17 kV MCOV. 12.4 inch Height. 10 inches Center line to Center line, 8 inches Center line to Ground. 28.1 inch Leakage Distance Terminal to Base. Rated Voltage 21 kV.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Surge arrestor

Specifications

Voltage Rating

21 kV

Phase

3

Classifications

Brand Name

Elastimold

Dimensions

Size

12.4 in