Alternate Catalog No. : CR305F002
Catalog No. : 305F002
Description: CONTACTOR
UPC: 783166349441
CR305, Three-Phase, 3-Pole Magnetic Contactors NEMA sizes 00-6. Nonreversing, Open, NEMA Type 1, 3R, 12, 4/4X. NEMA Sizes 00-9. 600 Volts Maximum 50/60 Hertz.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
300 Line Full Voltage Magnetic Contactors |
|
GO Schedule |
NG |
Specifications
|
Continuous Current |
150 A |
|
Enclosure Type |
Open Type |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.