text.skipToContent text.skipToNavigation

Catalog No. : 3034FRXTF

Description:  FIXED RCPT ASSY W/ FC 30A 250V

UPC: 708917296881

Fixed Receptacle Assembly with Flap Cap - Rating 30A/250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E138024 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A