text.skipToContent text.skipToNavigation

Catalog No. : 3021C0785G48D

Description:  VBM SWITCH, 25KV 600A FOR ZVC

UPC: 783786816293

VBM Switch, rated 25kV, 600 Amp. 3-phase. Carries current.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Vacuum capacitor

Application

3 Phase

Specifications

Voltage Rating

25 kV

Current Rating

600 A

Classifications

Brand Name

Joslyn