text.skipToContent text.skipToNavigation

Catalog No. : 3021C0549G76D

Description:  38.0 KV MAX MODEL VBM 400A

UPC: 783786599042

VBM 38 kV Max, 1 Phase, 400 Amp, Solenoid Operator, No Aux Contacts, 15 Pins/Plugs, Nom. Cap Amps 300, Term-Term BIL withstand 200, Term-Ground BIL withstand 200, Epoxy Contact Housing (Creepage 16.125 inch).
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Vacuum capacitor

Specifications

Voltage Rating

38 kV

Current Rating

400 A

Classifications

Brand Name

Joslyn