text.skipToContent text.skipToNavigation

Catalog No. : 3021C0549G71B

Description:  I/L 38 KV MAX. 300A,MODEL

UPC: 783786599004

VBM 38 kV Max, 3 Phase, 300 Amp, Double Solenoid Operator, No Aux Contacts, 15 Pins/Plugs, Nom. Cap Amps 225, Term-Term BIL withstand 200, Term-Ground BIL withstand 200, 4-Skirt Contact Housing (Creepage 18.095 inch). Terminal Pad Configuartion
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Vacuum capacitor

Specifications

Voltage Rating

38 kV

Current Rating

300 A

Classifications

Brand Name

Joslyn